Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kern
Description
1300.2 - Punches with conical head
Bill of material
1300.2 - 0.9 x 71
DD2
d2
1.6 mm
H
1.01 mm
L2
5 mm
RR
r
0.2 mm
DD4
d4
d1 +0.02 mm
DD1
Diameter=d1
mm
L1
Length
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models