Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Ketten Fuchs
Description
Double sprocket 3/4 x 7/16" - Double sprockets 3/4 x 7/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606
Bill of material
Double sprocket 3/4 x 7/16", suitable for two running side by side single roller chains according to DIN 8187 or ISO / R 606 KETTEN FUCHS Product no. 361-400-015
CNSORDERNO
order number
Z
Number of Teeth
DE
Dimensions
mm
DP
Dimensions
mm
B1
Gear width
10.8 mm
B2
Gear width
38.0 mm
DM
Dimensions
mm
A
Dimensions
60 mm
D1
Dimensions
20 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models