Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KHK KOHARA GEAR
Description
CP Heat Treated Ground Racks (MRGCPFD)
Bill of material
MRGCPFD5-500J
CN
Catalog No.
M
Module
ENT
Number of teeth
S
Shape
RD
A
Total length
500 mm
B
Face width
mm
C
Height
mm
D
Height to pitch line
mm
E
Mounting hole dimensions
mm
F
Mounting hole dimensions
25 mm
G
Mounting hole dimensions
150 mm
NMH
No. of mounting holes
4
MSS
Mounting screw size
mm
H
Counterbore depth
mm
I
Counterbore diameter
mm
J
Counterbore diameter
mm
TOOTH
Tooth on/off
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KHK KOHARA GEAR
    [CP] Spur Gears (SS[CP])
    INKOMA-GROUP
    IFK - Inkoflex coupling
    KANA (Katayama Chain)
    KF Rack gear
    KHK KOHARA GEAR
    Spur Gears (MSCPG)
    KHK KOHARA GEAR
    [CP] Metal Flexible Racks (FR[CP])
    KHK KOHARA GEAR
    CP Ground Racks (KRGCPFD-HJ)
    KHK KOHARA GEAR
    CP Ground Racks (KRGCPF-H)
    KHK KOHARA GEAR
    [CP] Ground Racks (KRG[CP]F)
    KHK KOHARA GEAR
    CP Heat Treated Racks (KRCPFD-H)
    KHK KOHARA GEAR
    [CP] Stainless Steel Spur Gears (SUS[CP])
    KHK KOHARA GEAR
    [CP] Ground Racks (SRGCPFD)
    KHK KOHARA GEAR
    [CP] Racks (KR[CP]F)
    KHK KOHARA GEAR
    Spur Gears (KSCP)
    KHK KOHARA GEAR
    CP Heat Treated Racks (SRCPF-H)
Previews
3D
Dimension
2D
Download CAD models