Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Kistler
Description
2163A - NC Joining Module NCFC
Bill of material
KISTLER Type 2163A055200220HT
TYP
Type
2163A
M1
Nominal force
kN
HUB
Stroke
200 mm
HB
Holding brake
HUBST
Motion of rod
mm
Enter value for HUBST
Motion of rod
mm
cm
inch
ft
DB
Datasheet
Datasheet
MV
Max. Speed
mm/s
CFG
Configuration
T - Angled
A
mm
B
mm
J
ØH7
mm
C2
10 mm
G1
mm
F1
mm
C1
42.5 mm
X1
P9
14 mm
Y
+0.1
5 mm
C3
mm
X2
JS9
14 mm
D1
10 mm
D2
17 mm
E
86 mm
RX
6x
M10-20 deep
Z
76 mm
N
120 mm
R
mm
G7
mm
G9
mm
H
mm
Q
M24x1.5-36 deep
S1
ØH7
30-10 deep
GEW
Weight
kg
M
Thread
M10-20 deep
B1
mm
B2
mm
B3
mm
B4
mm
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models