Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
D10X Housed DDR - Housed DDR
Bill of material
D101A-12-1210
PN
Part number
D101A-12-1210
SERIES
Series
D10X
DDS
Direct Drive Series
MFS
Motor Frame Size
10 = 11.19" O.D.
RSL
Rotor Stack Length
WT
Winding Type
MO
Mounting Option
CT
Connector Type
SO
Shaft Option
1= Straight thru bore w/ face coupling
FD
Feedback Device
BO
Bearing Option
US
Unit Seal
A
156.465 mm
B
152.905 mm
C
38.100 mm
D
110.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    D06X Housed DDR - Housed DDR
    Kollmorgen
    D14X Housed DDR - Housed DDR
    Kollmorgen
    D08X Housed DDR - Housed DDR
    Kollmorgen
    C04 Motor - Cartridge DDR
    Kollmorgen
    C06 Motor - Cartridge DDR
    Kollmorgen
    AKMH2 Series - AKMH2 Series
    Kollmorgen
    AKMH6 Series - AKMH6 Series
    PMA
    Standard - Corrugated conduit
    Kollmorgen
    C09 Motor - Cartridge DDR
    Kollmorgen
    C05 Motor - Cartridge DDR
    Kollmorgen
    AKMH3 Series - AKMH3 Series
    Kollmorgen
    C13 Motor - Cartridge DDR
    Kollmorgen
    KBM Series - Frameless Motor
    Kollmorgen
    AKD 2G Servo Drive 240/480Vac - AKD2G Servo Drive
Previews
3D
Dimension
2D
Download CAD models