Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
KSB
Description
Vitalobe 3e - Hygienic Pump
Bill of material
VLB 330
CMPSIZE
Component size
INSTTYP
Installation type
PRDCPT
Design concept
GRUNSIZE
Gear unit size
ENLRGINPORT
Enlarged inlet port
HTBL
Heating execution
OVRPRSPTCN
Overpressure protection
DRAINPLG
Pump liquied drain plug
CNNTYPE
Connection type
CNNSTDDN1
Flange design inlet
NMNLPRPN1
Nominal pressure inlet
SIZEDN1
Nominal diameter inlet
CNNSTDDN2
Flange design outlet
NMNLPRPN2
Nominal pressure outlet
SIZEDN2
Nominal diameter outlet
IE
Drive standard
MTRPRTCN
Type of motor enclosure
MTRCNSTR
Motor construction type
RTDFRQ
Rated frequency
MTRPOLE
Number of motor poles
MTRSIZE
Motor size
RTDPWR
Rated power
MTRTMPCLS
Temperature class motor
PRTCNTYP
Type of explosion protection
MTRMFG
Motor manufacturer
EFFCLS
Efficiency class
MTRMTRL
Motor material housing
MTRSRSTYP
Type series motor manufacturer
EXTSHFT
Extended shaft
PHASE
Mains type Motor
VLTG
Rated voltage
MTRMATNO
Motor SAP material number
CPLNGSIZE
Nominal size coupling
BSPLTSIZE
Baseplate size
PMPDRV
Pump drive
SHROUD
Motor shroud
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models