Catalog navigation
CAD model selection
Selectable products: 72
HELP_VARIABLE
Company
ksb
Description
BOA-W with Material number -BIM Data - Maintenance free soft seated Globe valves
Bill of material
48229638
MTRLNO
Material number
SIZEDN1
Nominal diameter inlet
mm
LOD
Level of Development
SPCLPCKNG
Special Packing
LEADSLNG
Lead sealing cap
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
BOA-W (balancing valve), PN6/16, DN15-200, up to 120°C
SA700ID04
Valve assembly type
manual balancing valve(adjustable flow resistor, also adjustable dampers)
SA200ID03
Body style
straight
SA260ID03
style variants
SA300ID03
Body connection variants
flange
SA400ID03
Body material
grey iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
120 °C
SA700ID08
max. operating pressure
bar
SA700ID40
permitted media
water with glycol up to 60% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA010ID02
Sheet number of the guideline
2
SA700ID28
nominal dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models