您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
Nederlands
polski
português
русский
Türkçe
中文
English
PN40 DN200 48017322
ksb
BIM Data- KSB Products
Valves-BIM Data
STAAL 40 AKK/AKKS-BIM Data
Powered by
CAD模型選擇
{ksb/ksb_bim_products/valves/staal_40_akk_akks/vdi_staal_40_akk_akks.prj},{NB=VDI STAAL 40 AKK/AKKS PN40_DN200_48017322 LOD-200},{SA810ID03=PN40_DN200_48017322},{SIZEDN1=200},{NMNLPRPN1DEF=40},{CNNSTDDN1DEF=9},{SA700ID06=1389.00},{SA700ID33=-10},{SA700ID07=450},{SA700ID08=40},{SA700ID25=205.00},{SD=280.000},{SH=302.000},{SBR=120.000},{SBOF=35.000},{HD=355},{SFLD=395.000},{SFTH=34.000},{SFSTID=307.000},{SFSTTH=3.000},{BOD=219.000},{BID=206.000},{D4=285.000},{BAD=154.000},{BCA=7.000},{BR=15.000},{BDYTYP=1.000},{BBSFL=150.800},{BBFLW=0.000},{L=600.000},{D=375.000},{F=3.000},{B=34.000},{STMTYP=2.000},{SOD1=240.000},{C1X=75.000},{C1Y=205.400},{C1R=65.000},{C2X=170.000},{C2Y=139.900},{C2R=50.000},{D2=219.100},{COD1=395.000},{COD2=307.000},{COH=35.000},{LOD=200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 40
HELP_VARIABLE
Company
ksb
Description
VDI STAAL 40 AKK/AKKS - Swing check valves with bolted cover
Bill of material
PN40_DN200_48017322
MTRLNO
Material number
48017322
48017322
SIZEDN1
Nominal Diameter
200
200
mm
LOD
Level of Development
200
200
NMNLPRPN1
Nominal Pressure
PN 40
PN 40
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
PN40_DN200_48017322
PN40_DN200_48017322
SA810ID10
Description text
STAAL40 AKK PN40 DN200 P235GH
STAAL40 AKK PN40 DN200 P235GH
SA110ID04
Valve type
KSB swing-check valve STAAL 40 AKK
KSB swing-check valve STAAL 40 AKK
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
flange
flange
SA400ID03
Body material
cast steel
SA450ID03
Surface
coated
SA700ID30
nominal pressure
40
40
SA700ID06
kvs value
1389.00
1389.00
m³/h
SA700ID33
min. operating temperature TB
-10
°C
SA700ID07
max. operating temperature
450
°C
SA700ID08
max. operating pressure
40
40
bar
SA700ID41
Manual adjustment on the valve available
no
SA700ID25
mass (net)
205.00
205.00
kg
SA010ID05
Revision data of the file
20230425
SA010ID02
Sheet number of the guideline
2
SA700ID28
Nominal dimension
150
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求