Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kukamet
Description
822
Bill of material
822 - 2
MODELNO
Model number
822 - 2
F1
Force
3500 N
F3
Force
4000 N
FI
YIELD (F1:Fi)
9:1 N
ANGLE
Angle
85 °
WEIGHT
Weight
830 g
A
40 mm
B
15 mm
B2
45 mm
C
68 mm
E
12.5 mm
E2
25.5 mm
F
31 mm
F2
30 mm
GMIN
0 mm
GMAX
50 mm
H
261 mm
K
M12 mm
L
107 mm
N
6.5 mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/822.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/822.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models