Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Deadbolt latch - Door Parts Window Series
Bill of material
LE-CX-40-A
ORDERNUMBER
LE-CX
MATERIAL
Material
Aluminium 6063-T5
MODEL
Model
40
PD
Pin direction
A
50 mm
B
37.5 mm
C
38 mm
D
Ø6.5 mm
E
16 mm
F
25 mm
WEIGHT
Weight
8.5 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models