Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Cross Plate Connector - External Connector Series
Bill of material
LE-WJ-30B
ORDERNUMBER
Order Number
CODE
Code
LE-WJ
MATERIAL
Material
Chrome Steel
A
mm
B
84.0 mm
C
mm
D
2.5 mm
E
mm
F
mm
WEIGHT
Weight
kg
CONNECTION
Connection No
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models