Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-30150 - Aluminium Profile 30 Series
Bill of material
LE-8-30150-S-OO-50
ORDERNUMBER
Order Number
LE-8-30150-S-OO-50
CODE
Code
LE-8-30150
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
13.00 cm^4
JMGXJIY
Section moment of inertia Iy
280.00 cm^4
WEIGHT
Weight
3.906 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models