Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
Interchangeable Slider - Interchangeable linear slider product
Bill of material
ROM25BNEP0C
SERIES
Series
ST
Slider type
SIZE
Size
mm
LT
Load type
LRFM
Lide rail fixing method
SP
Special processing
PRELOAD
Preload
PRECISION
Precision
DE
Dustproof equipment
W
70 mm
B
57 mm
B1
6.5 mm
C
45.0 mm
L1
58.0 mm
L
84.0 mm
K1
10.70 mm
K2
6.00 mm
G
12.0 mm
ML
Mxl
0 mm
M
M8 mm
T
8.0 mm
T1
14.0 mm
T2
10.0 mm
H2
6.0 mm
H3
5.0 mm
H
36 mm
H1
5.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models