Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
8YU-A - Timing pulleys
Bill of material
LE-AW328YU150-A-H20
BW
Belt width
A
16.7 mm
W
23.0 mm
L
43.0 mm
WM
Wheel material
FM
Flange material
6061
ST
Surface treatment
TEETH
Teeth
WS
Wheel shape
SHS
Shaft hole specification
H
mm
Enter value for H
mm
cm
inch
ft
P
mm
N
mm
M
0 mm
V
mm
Y
mm
Z
mm
J
mm
Q
mm
R
mm
S
mm
T
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
FF
mm
E
mm
CTTA
Change the thread angle
RR
Riveted rib
RC
Rib cutting
FC
mm
SGP
Spring groove processing
SKH
MM
m
0.00 mm
D2
d2
0.0 mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)