You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
italiano
QA認證資訊
目錄: LAPP
Created: 16.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
EPIC POWER M12L F6 Art. Nr. 44423169(F=6.5)
LAPP
EPIC® Industrial Connectors
EPIC® Circular connectors
EPIC® POWER M12L Cable connector
Powered by
CAD模型選擇
{lapp_kabel/epic-industrie/rundsteckverbinder/epic_power_m12_l_cable_con/epic_power_m12_l_f6.prj},{NB=EPIC POWER M12L F6 Art. Nr. 44423169(F=6.5)},{EAN=4056157273992},{IDNR=},{ATN=44423169},{ARTB=EPIC POWER M12L F6 4P 6,5-10,5 (20)},{KI=0},{POL=4},{FMIN=6.5},{FMAX=10.5},{F=6.5},{WG=880.2},{VPE=20},{VER=2},{VERX=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
LAPP
Description
EPIC® POWER M12L F6 - Circular Connectors
Bill of material
EPIC POWER M12L F6 Art. Nr. 44423169(F=6.5)
EAN
International article number
4056157273992
4056157273992
ATN
Article number
44423169
44423169
ARTB
Article description
EPIC POWER M12L F6 4P 6,5-10,5 (20)
EPIC POWER M12L F6 4P 6,5-10,5 (20)
KI
Contacts included
0
0
POL
Pin configuration
4
4
FMIN
Clamping range min
6.5
6.5
mm
FMAX
Clamping range max
10.5
10.5
mm
F
Cable diameter
mm
Enter value for F
Cable diameter
mm
cm
inch
ft
確定
WG
Weight
880.2
880.2
g
VPE
Package [pc]
20
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求