Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LAPP
Description
EPIC® SIGNAL R 3.0 A - Signal connectors
Bill of material
EPIC® SIGNAL R 3.0 A Art. Nr. 00008825
EAN
International article number
ATN
Article number
ART
Type
ZYLIN R 3.0 A
VER
Version
KON
Contacts
POL
Number of contacts
CON
Coding
N
BFE
Fastening type
Ø3.2mm (4x)
WG
Weight
g
VPE
Package [pc]
5
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models