Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
501 403 - 5.0 lifgo linear Zahnstange mit Stirnbohrungen geschliffen & gehärtet
Bill of material
501 403_1_33_33_2_0_33_0_0_0_0_0_0_0_0_0
CNSORDERNO
Order code
501 403-33_0_33_0_0_0_0_0_0_0_0_0
BEZ
Description
5.0 lifgo linear Zahnstange standard
INFO
Data Sheet
Info PDF
LOD
Level of details
NO1
Division of the interface
NO
Number of parts
Z
Number of teeth end part
Stück
ZZ
Number of teeth end part
33 Stück
Z1
Number of teeth
Stück
Z2
Number of teeth
Stück
Z3
Number of teeth
Stück
Z4
Number of teeth
Stück
Z5
Number of teeth
Stück
Z6
Number of teeth
Stück
Z7
Number of teeth
Stück
Z8
Number of teeth
Stück
Z9
Number of teeth
Stück
Z10
Number of teeth
Stück
A
Length
23 mm
A1
Length
21 mm
B
Thread
M10
C
Length
15 mm
D
Height
26.0 mm
E
Length
62.83180 mm
E1
Length
31.416 mm
E2
Length
94.248 mm
E3
Length
157.079 mm
F
Thread
M10
G
Length
20 mm
H
Length
16.0 mm
L
Toothed rack length
103.67247 mm
NMAX
Max. Number of holes
2 stück
ZMAX
Max. number of teeth
12613 stück
ZVMIN
Zv min.
40 stück
ZVMAX
Zv max.
1260 stück
ZMMIN
Zm min.
40 stück
ZMMAX
Zm max.
1260 stück
ZHMIN
Zh min.
33 stück
ZHMAX
Zh max.
1273 stück
ZA
Za
10 stück
ZBMIN
Zb min.
3 stück
ZE
Number of teeth between two holes
20 stück
M
Module
1.0
TO
Tooth division
3.14159 mm
LX
Moment of inertia
16411 mm4
LY
Moment of inertia
24216 mm4
LP
Polar moment of inertia
40628 mm4
GEW
Weight
3.82 kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models