Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 113 - 5.0 lifgo gear racks standard
Bill of material
500 113 - Z = 26_5.0 lifgo Zahnstange standard
CNSORDERNO
Order code
500 113 - Z = 26
BEZ
Description
5.0 lifgo Zahnstange standard
INFO
Data Sheet
Info PDF
LOD
Level of details
NZ
Number of teeth
A
Length
23 mm
A1
Length
21 mm
B
Thread
M10
C
Length
20 mm
D
Height
26 mm
E
Height
16 mm
L
Toothed rack length
81.68134 mm
Z
Number of teeth
According to customer
M
Module
1.0 mm
T0
Tooth division
3.14159 mm
LX
Moment of inertia
16411 mm4
LY
Moment of inertia
24216 mm4
LP
Polar moment of inertia
40628 mm4
G
Weight
3.82 kg/m
CNSMASSEXACT
Mass
0.312 kg
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型