Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LEANTECHNIK
Description
500 183 - 5.3 lifgo Gear rack retaining plate & end plate
Bill of material
500 183_5.3 lifgo Zahnstangenhalteplatte
CNSORDERNO
Part number
500 183
BEZ
Description
5.3 lifgo Gear rack retaining plate & end plate
INFO
Datasheet
Info PDF
A
Length
130 mm
B
Length
130 mm
C
Length
15 mm
D
Length
48 mm
E
Length
26.5 mm
F
Length
90 mm
G
Length
90 mm
H
Length
100 mm
I
Length
51.5 mm
J
Length
30 mm
K
Thread
M10 mm
L
Thread
M4 mm
M
Diameter
6 mm
CNSMASSEXACT
Weight
1.70 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models