Catalog navigation
CAD model selection
Selectable products: 51
HELP_VARIABLE
Company
Lechler
Description
RinseClean Serties 5B2/5B3 - Static spray balls
Bill of material
LECHLER_5B3.425.1Y.D2.80
WINKEL
Spray angle
°
WR
Spray direction
TYPE
Type
MAT
Material-No.
Stainless steel 316L
E
Narrowest free cross section
mm
EI
Narrowest free cross section
Inch
V1
Volume flow at 0.5 bar
l/min
V1I
Volume flow at 20 psi
GPM
V2
Volume flow at 1.0 bar
l/min
V2I
Volume flow at 30 psi
GPM
V3
Volume flow at 2.0 bar
l/min
V3I
Volume flow at P=40 psi
GPM
V4
Volume flow at 3.0 bar
l/min
V4I
Volume flow at 60 psi
GPM
V5
Volume flow at P=40 psi
US gal./min
D
Maximal width
mm
DI
Maximal width
Inch
H
Height
mm
HI
Height
Inch
B
Connection
mm
BI
Connection
Inch
A
Distance to bore hole
mm
AI
Distance to bore hole
Inch
MW
Max. tenk diameter
m
C
mm
T
Screw-in lenght
mm
AN
Connection BSPP
OD
Outside diameter
mm
ID
Inside diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models