Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
LEMO
Description
4E-4E-FBE - Push-pull connector - Fixed plug with oversize cable collet
Bill of material
FBH.4E.675.CTAC14Z
REF
DESC
Fixed plug with oversize cable collet
CONTACT
MINTEMP
-55 °C
MAXTEMP
200 °C
TESTV
Vtest:|A|1500 V (AC), 2120 V (DC)
MAXA
15 A
OPTION
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models