Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
LIMON
Description
YSC170 - ysc
Bill of material
YSC170-L05-100-4P-MS-M20-P1
MODEL
Item NO.
YSC
BORE
Model
170 mm
BSL
Ball screw lead
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
BQ
Block Quantity
POS
mm
Enter value for POS
mm
cm
inch
ft
POS1
mm
MMP
Motor Mounting Positon
AB
Auxiliary Block
MB
Motor Brand
PO
Power output
PS
Number of Photoelectric Sensor
L
442 mm
A
50 mm
M
1
N
6
WEIGHT
Weight
14.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    LIMON
    YSC135 - ysc
    LIMON
    YSC110 - ysc
    LIMON
    YSO170 - Ball Screw Driven Linear Actuator
    LIMON
    YSO100 - Ball Screw Driven Linear Actuator
    LIMON
    YSC100 - ysc
    LIMON
    ITO160 - Belt Driven Linear Actuator
    LIMON
    YTC170 - Belt Driven Linear Actuator
    LIMON
    KS86 - Linear actuator
    LIMON
    YTO100 - Belt Driven Linear Actuator
    LIMON
    YSO110 - Ball Screw Driven Linear Actuator
    LIMON
    KS40 - Linear actuator
    LIMON
    GSC50 - gsc
    LIMON
    YTC135 - Belt Driven Linear Actuator
    CHELIC
    EFH17-400W - Clean Room Ball Screw Actuator
Previews
3D
Dimension
2D
Download CAD models