Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
Caramba 64540001 - High Performance Wire Rope and Gear Grease
Bill of material
14070183
ARTNR
Product No.
14070183
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba High Performance Wire Rope and Gear Grease
HW
Note
Danger! Observe safety data sheet!
IH
Contents
500 ml
EG
Properties
Caramba High Performance Wire Rope and Gear
TP
Temperature
Temperature range: -30°C to +120°C (emergency lubrication up to +450°C). °C
GEW
Weight
469 g
CTN
Customs tariff number
34031980
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part