Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-EFP-LS - One-hand grease gun with Lube-Shuttle ® System, Thread M10x1, High pressure rubber armored hose
Bill of material
68056002
ARTNR
Product No.
68056002
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
One-hand grease gun with Lube-Shuttle ® System, Thread M10x1, High pressure rubber armored hose
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing from steel, zinc-plated
D
56.1 mm
B
230 mm
L
304 mm
ASG
Connection thread
M10 x 1 mm
SCS
Lubrication hose
Ø13 x 300 mm
AD
Working pressure
200 bar
HD
Maximum pressure
300 bar
BD
Bursting pressure
1650 bar
FL
Conveying capacity per stroke
0.8 cm^3
GEW
Weight
1 kg
CTN
Customs tariff number
84671900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
Download CAD models
No generation actions are associated with this part