Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3810 - Medium strength surface seal
Bill of material
14073450
ARTNR
Product No.
14073450
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
AUSF
Version
LIQUI MOLY 3810 - Flange Sealant, Medieum Strength
HW
Note
Danger! Observe safety data sheet!
IH
Contents
50 g
GBA
Packaging Type
Bottle
DT
Sealing type
High viscosity, blue
FT
Flange type
Torsionally stiff
AHS
Curing system
Anaerobic
TB
Temperature resistance
-60°C to +150°C °C
GEW
Weight
92 g
CTN
Customs tariff number
32141010
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça