Catalog navigation
CAD model selection
Selectable products: 109
HELP_VARIABLE
Company
MÄDLER
Description
DIN 7753-SKR-XPZ-EPDM - High Performance Endless Narrow V-Belts DIN 7753, ISO 4184 from EPDM, Raw Edged, Moulded Cogged, Profile XPZ
Bill of material
15091262
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Black rubber
MAT
Material
: High Performance EPDM with polyester cord, raw edged/cogged
HW
Note
The raw edged / cogged toothing is not modelled.
PR
Profile
Profile XPZ
LR
Directional length
mm
B
Width b
9.7 mm
H
Height h
8 mm
WINKEL
Wedge angle approx. 38º ±2°
38 Grad
KSD
Smallest disc diameter
56 mm
GEW
Weight ca.
kg
CTN
Customs tariff number
40103200
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models