피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
Todos os catálogos
Geometric Search
Sketch Search
Variable Search
Catálogos certificados
Por categorias
Por países
Por padrões
Idiomas disponíveis para o catálogo:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English (United States)
Informações sobre o selo de Controle de Qualidade
Catálogo: MÄDLER
Created: 06.03.2023
Algumas particularidas do catálogo:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
63755209
MÄDLER
Drive Element
Clevis Joints, Clevises and Snap-On-Bolts Typ ES
Powered by
Seleção de modelos em CAD
{maedler/antriebselemente/gabelgelenke_gabelkoepfe_es-bolzen/gk_aehnl_din71752_gd_drehb.prj},{NB=63755209},{ARTNR=63755209},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{AUSF=Rechtsgewinde, mit drehbaren Gabelkopf},{GR=10x20},{A=20},{B=10},{D1=10},{D2=M10},{D3=18},{G=20},{L2=40},{SW=16},{GEW=80},{ARTNR1=63780900},{GEW1=17.0},{ARTNR2=63790900},{GEW2=19.0},{PPATH=gk_gd_drehb_aehnl_din71752_sbl.prj},{CTN=84879059}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Add for comparison
Available products: 14
HELP_VARIABLE
Company
MÄDLER
Description
MAE-GK-GD-STVZ - Clevises GD DIN 71752, rotatable, Steel zinc-plated
Bill of material
63755209
ARTNR
Product No.
63755209
63755209
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Steel, zinc-plated
AUSF
Version
Right-handed thread, with rotatable clevis
Right-handed thread, with rotatable clevis
GR
Size
10x20
10x20
A
a
20
20
mm
B
b
10
10
mm
D1
d1
10
10
mm
D2
d2
M10
M10
mm
D3
d3
18
18
mm
G
g
20
20
mm
L2
l2
40
40
mm
SW
sw
16
16
mm
GEW
Weight
80
80
g
ARTNR1
Product No. Bolt Sets KL
63780900
63780900
GEW1
Weight Bolt Sets KL
17.0
17.0
g
ARTNR2
Product No. Bolt Sets SL
63790900
63790900
GEW2
Weight Bolt Sets SL
19.0
19.0
g
CTN
Customs tariff number
84879059
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD
Gerar desenho CAD
Gerar ficha técnica em formato PDF
Pedir cotação