您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English (United States)
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
63224000
MÄDLER
Drive Element
Rod Ends and Spherical Bearings
Rod ends DIN ISO 12240 (ex DIN 648), Dimensional series K and E
High performance Rod ends GS DIN 648 dimension series K
Powered by
CAD模型選擇
{maedler/antriebselemente/gelenkkoepfe_und_gelenklager/gelenkkoepfe_din12240-4_reihe_k_u_e/h-gk_gs_din12240-4_mr-k/h-gk_gs_din648_mr-k_ag.prj},{NB=63224000-M42x2},{ARTNR=63224000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Außenteil: Stahl C22 geschmiedet, verzinkt, Innenring: Wälzlagerstahl 100Cr6 gehärtet HRC 62 ±1, geschliffen und poliert, Laufschale: Sondermessing CuZn38Al1 },{HW=mit Schmiernippel},{AUSF=AR = Außen-Rechtsgewinde},{D=40},{B=49.0},{C1=35.00},{D1=44.2},{D2=90},{H=142},{L1=78},{G=M42x2},{KW=16},{GEW=2550},{GG=42},{TYP=0},{DDGRO=74.88},{DDKLE=69.11},{DKR=65.98},{RS=0.997},{LSCHAFT=78.0},{P=2.00},{SND=12.00},{SNL=6.00},{L7=87.6},{CTN=84833038}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
MÄDLER
Description
DIN-ISO-12240.4-K-GS-AG - Heavy-Duty Rod Ends GS DIN 12240-4 (DIN 648) Series K, External Thread
Bill of material
63224000
ARTNR
Product No.
63224000
63224000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Outer part: Steel C22, forged, zinc plated, Internal ring: Roller bearing steel 100Cr6, hardened HRC 62 ±1, ground and polished, Bearing race: Special brass CuZn38Al1
Outer part: Steel C22, forged, zinc plated, Internal ring: Roller bearing steel 100Cr6, hardened HRC 62 ±1, ground and polished, Bearing race: Special brass CuZn38Al1
HW
Note
with grease nipple
with grease nipple
AUSF
Version
AR = External Right-hand thread
AR = External Right-hand thread
D
d - H7
40
40
mm
B
B -0.12
49.0
49.0
mm
C1
C1 ±0.15
35.00
35.00
mm
D1
d1
44.2
44.2
mm
D2
d2
90
90
mm
H
h
142
142
mm
L1
l1 -1,0
78
78
mm
G
Thread G - ISO DIN 13 6H
M42x2
M42x2
mm
KW
α - Tilting angle
16
16
° Grad
GEW
Weight
2550
2550
g
CTN
Customs tariff number
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求