Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KR-SPV-4:1-ST - Bevel Gears Made from Steel, Spiral Tooth System, Ratio 4:1, Steel 42CrMo4 hardened
Bill of material
38559400
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel 42CrMo4, teeth induction hardened
US
Ratio
4 : 1
M
Module
ZZ
Number of teeth
DAK
da
mm
DAG
da
mm
DK
d
mm
DG
d
mm
NDK
ND
20 mm
NDG
ND
70 mm
NLK
NL
mm
NLG
NL
8.00 mm
L1K
L1
mm
L1G
L1
mm
LK
L
mm
LG
L
mm
SK
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
mm
SG
S 1) - Theoretical dimensions, from module 2, tips of teeth levelled
19.0 mm
BK
b
mm
BG
b
mm
BH7K
B - H7
8 mm
BH7G
B - H7
20 mm
EK
E
mm
EG
E
30 mm
MDK
perm. Torque* - Basis for calculations see page 274
Nm
MDG
perm. Torque* - Basis for calculations see page 274
Nm
GEW
Weight per pair
g
CTN
Customs tariff number
84839089
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models