您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
中文
English (United States)
QA認證資訊
目錄: MÄDLER
Created: 06.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
65357300
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Locknuts
Powered by
CAD模型選擇
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/nutmuttern_wellenmuttern/nutnutter_kmk_u_kmk-r.prj},{NB=65357300-KMK 14-M70 x 2},{ARTNR=65357300},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Mutterkörper: Stahl blank, Festigkeit min. 350 N/mm²},{AUSF=KMK},{TYP=KMK 14},{D1=M70 x 2},{D2=92},{D3=85},{B=14},{BB=8},{T=3.5},{S=M8},{TT=14},{TAS=16},{X=0.025},{FA=118.0},{GEW=295},{G=70},{ST=2.00},{AF=2.10},{R=1.75},{R1=0.70},{SW=4.0},{DM=8},{CTN=73181660}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 29
HELP_VARIABLE
Company
MÄDLER
Description
MAE-NUTMU-KMK/KMK-R - Locknuts KMK and KMK-R with Integral Locking Device, Material Steel and Stainless steel
Bill of material
65357300
ARTNR
Product No.
65357300
65357300
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
Steel
MAT
Material
Nut body: Steel bright, strength min. 350 N/mm²
Nut body: Steel bright, strength min. 350 N/mm²
AUSF
Version
KMK
KMK
TYP
Type
KMK 14
KMK 14
D1
d1
M70 x 2
M70 x 2
mm
D2
d2
92
92
mm
D3
d3
85
85
mm
B
14
14
mm
BB
b
8
8
mm
T
t
3.5
3.5
mm
S
M8
M8
mm
TT
T
14
14
mm
TAS
T AS 1) - Fastening Torque of Locking Screw
16
16
Nm
X
x
0.025
0.025
mm
FA
FA - permissible Axial Load
118.0
118.0
kN
GEW
Weight
295
295
g
CTN
Customs tariff number
73181660
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求