Catalog navigation
Selección de modelo CAD
Productos disponibles: 45
HELP_VARIABLE
Company
MÄDLER
Description
MAE-STZR-M1.25-MN-B10-C45 - Spur Gears Made from Steel C45, with One-Sided Hub, Module 1.25, Tooth Width 10 mm
Bill of material
21603700
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel C45
M
Module
1.25
Z
Number of teeth
B
b
10 mm
DA
da
mm
D
d
mm
NL
mm
ND
mm
BH7
B - H7
mm
MD
perm. MT* - Basis of calculations see page 197
Nm
GEW
Weight
g
CTN
Customs tariff number
84839089
R2
Radius foot circle Ø
0.12 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD