Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MAICO
Description
MF-BV75-125-6 - Air distributor box made of sheet metal, 6-way
Bill of material
0018.0527
SA010ID02
Sheet number of the guideline
29
SA010ID03
Issue date (month) of the guideline
201903
SA010ID04
Manufacturer’s name
Maico Elektroapparate-Fabrik GmbH
SA010ID05
Revision data of the file
20230912
SA700ID04
Product description
Luftverteiler-Kasten aus Blech, 6-fach, MF-BV75-125-6
SA810ID06
GTIN number
4012799185277
SA810ID10
Beschreibungs-/Ergänzungstext zur Bestellnummer
Luftverteiler aus Stahlblech, 1-reihig, für 6 x Flexrohr MF-F75, Zuleitung DN 125, Breite x Höhe x Tiefe: 650 x 150 x 450 mm
SA100ID04
Anwendungsbereich
Lüftung
SA100ID05
Main groups of wares
Lüftungssysteme mit Wärmerückgewinnung gemäß DIN 1946-6
SA110ID04
Material/System
MAICOflex
SA110ID06
Product classification
Systeme für Luftführung und -verteilung
SA200ID03
Verbindungsart I
Steckverbindung
SA400ID03
Verlegeort
innerhalb des Gebäudes
SA450ID03
Einbaulage
waagerecht
SA460ID03
Verlegung
Unterputz
SA500ID03
Dämmung
Schalldämmung
SA550ID03
Dämmmaterial
Kunststoff EPP
SA700ID05
Product identification
Formstück
SA700ID06
Cross-sectional shape
Sonderform
SA700ID07
nominal size system
DN
SA700ID09
Suitable for open systems
nicht relevant
SA700ID10
Suitable for closed systems
nicht relevant
SA700ID11
Dry / wet systems
nicht relevant
ARTNR
Article number
0018.0527
CTN
Customs Tariff Number
73079980
LODDEST
LOD Destination
LODLEVEL
LOD Level
LR
Air direction
Ventilation or air extraction
VS
Voulumetric flow
180 (recommended) m³/h
M
Material
Sheet steel, galvanised
G
Weight
9.25 kg
AD
Connection diameter
125 mm
ADF
Flexible steel duct connection diameter
75 mm
AA
Number of couplings
6
B
Width
650 mm
H
Height
150 mm
T
Depth
450 mm
VH
Packing unit
1 piece(s)
SM
Range
K
LINK
http://www.maico-ventilatoren.com/artikelsuche/typ/0018.0527/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
Characteristics Graph
2D
Download CAD models