Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
MAICO
Description
SG 100 - External grille for ventilation, DN 100, white
Bill of material
0059.1054
ARTNR
Item number
0059.1054
CTN
Customs Tariff Number
39269097
LODDEST
LOD Destination
LODLEVEL
LOD Level
L
Air direction
Be- und Entlüftung
E1
Installation
Outside
E2
Installation
Wall
E3
Mounting
Finery
M
Material
Plastic, weatherproof, UV resistant
F
Color
Traffic white, similar to RAL 9016
G
Mass
0.1 kg
GN
Suitable for nominal size
100 mm
B
Width
150 mm
H
Height
150 mm
T
Depth
51.5 mm
U
Ambient temperature
60 °C
V
Packaging Unit
1 Stück
S
Range
A
GE
GTIN (EAN)
4012799990048
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model