Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MALOTECH
Description
Storage charging module - Typ H comfort
Bill of material
21003 (1 0)
CNSORDERNO
item number
TYP
Device type
LODLEVEL
Level of detail
POS
position
B
Width
mm
H
Hieght
mm
T
depth
mm
G
Curb weight
kg
WATT
max. elektrische Leistungsaufnahme
W
BTP
Max. permissible buffer temperature
95 °C
BTPR
Max. permissible operating temperature primary
90 °C
BTSEK
Max. permissible operating temperature secondary
80 °C
BDPR
Max. permissible operating pressure primary
6 bar
BDSEK
Max. permissible operating pressure primary
10 bar
KVSPR
KVS value primary
KVSEK
KVS value secondary
DVPR
∆pV primary
/ kPA
EVB
Volume flow limiter
I/min
DVSEK
∆pV secondary
/ kPa
ANSS
Connection side
right/left
NWK1
Nominal size ball valve heating flow / heating return
NWK2
Nominal size ball valve cold water / hot water
UBA
Drinking water UBA conformity
yes
FTOL
Manufacturing tolerances
+/- 10 mm
AD
Cover
no
PWT
Plate heat exchanger
Copper / stainless steel
PP
Primary pump
ZP
Secondary pump
DRCHFL1
Flow 10/45 ° C at primarily 70 ° C
/ I/min
DRCHFL2
Flow 10/45 ° C at primarily 70 ° C
/ I/h
L1
power
kW
DRCHFLPR1
Flow primarily 70 ° C
/ I/h
SYN
Keywords / synonyms
Storage charging module, storage charging modules, storage charging system, storage charging systems
PDF
Product information
PDF data sheet
ASTEXT
Tender text
URL
Manufacturer website
Info Link
MAN
Installation / operating instructions
installation Guide
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MALOTECH
    Fresh water station - fresh premium/classic
    MALOTECH
    Storage charging module - Typ F
    MALOTECH
    Storage charging module - Typ H
    MALOTECH
    Storage - Communicating storage system type K
Previews
3D
Dimension
2D
Download CAD models