Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MecVel
Description
ALI3-FCM-AC - Actuator with magnetic limit switches - AC motor
Bill of material
ALI3-FCM/0050/0/M02/T/277/480/60/-/IP65/-/M0/1/2FCM0/IP65/P1/A1
IDNR
Type of actuator
ALI3-FCM
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Stroke
mm
Enter value for CC
Stroke
mm
cm
inch
ft
VS
Version
FMAX
N
VEL
Speed
mm/s
GRM
Gr. motor
NP
N° Pole
2
PW
Motor power
kW
MOT
Motor
CA
TIPO
Type
TIPOY
Motor notes
-
TS1
Voltage
V
FR
Brake
GP
Protection Class
OO
Opzional
ENC
Encoder
ENCX
Encoder notes
-
OM
Motor position
OMO
E-box position
FCM
Limit switches
FCMXX
2 Reed NC sensors (3 sensors available only with stroke > 100 mm) mm
GP1
Actuator protection class
DA
Antirotation
AP
Rear end position
AA
Front end
OPZ
Stainless steel
OPZX
Inox notes
-
OPZ2
Painting
OPZ2X
Painting notes
-
OPZ3
Safety nut
OPZ5
Viton seals
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models