Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
MecVel
Description
ALI4-F-AC - Actuator with limit switches - AC motor
Bill of material
ALI4-F/0050/0/M03/CA-277/480/60-T-63-4-0,37/-/IP54/-/M0/1/2FC2/FC1/IP54/P1/A1
IDNR
Type of actuator
ALI4-F
C
Stroke
mm
Enter value for C
Stroke
mm
cm
inch
ft
CC
Push-rod stroke
mm
Enter value for CC
Push-rod stroke
mm
cm
inch
ft
VS
Version
FMAX
Fmax
VEL
Speed
mm/s
GR
Motor size
PM
Motor power
NP
n° poli
TIPO
Type
TIPOY
-
TS1
Voltage
V
FR
Brake
GP
Protection Class
OO
Opzional
OM
Motor position
OMO
E-box position
ENC
Encoder
ENCX
-
PZ
Potentiometer
FCM
Limit switches
FC
Limit switches position
FC1
GP1
Actuator protection class
DA
Antirotation
AP
Rear end position
AA
Front end
OPZ
Stainless steel
OPZY
-
OPZ1
Bellows boot
OPZ2
Painting
OPZ2X
-
OPZ3
Safety nut
OPZ5
Viton seals
OPZ7
Additional shaft (opposite to motorside)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MecVel
    ALI5-F - Actuator with limit switches
    MecVel
    ALI4-F-DC - Actuator with limit switches - DC motor
    MecVel
    ALI4-FCM-AC - Actuator with limit switches
    MecVel
    ALI4-AC - Actuator without limit switches - AC motor
    MecVel
    AV3 - Actuator with integrated limit switches
    MecVel
    ALI4-VRS-F-AC - Actuator with limit switches
    MecVel
    EC2 VRS - Actuators
    MecVel
    HT 25 - Screw-jack
    MecVel
    ALI3-F-AC - Actuator with limit switches - AC motor
    MecVel
    HR 50 - Screw-jack
    MecVel
    ALI3-FCM-AC - Actuator with magnetic limit switches - AC motor
    MecVel
    ALI2-F DC - Actuator with limit switches - DC motor
    MecVel
    ALI5-F-VRS - Ballscrew actuator with limit switches
    MecVel
    Transmission shafts ATM
Previews
3D
Dimension
2D
Download CAD models