Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Melucci
Description
MTE - Standard type planetary gearbox
Bill of material
MTE0803S1P0SINGLE
CODE
Codice
SER
Serie
MTE
SIZE
Taglia
STAGE
Stadio
RATIO
Rapporto
OSK
Albero lento con chiavetta
P
Gioco angolare
ROT
Rated output torque
Nm
MOT
Max output torque
Nm
P1
Precision backlash
≤6 arcmin
P2
Standard backlash
≤8 arcmin
TR
Torsional rigidity
Nm/arcmin
MRF
Max radial force
N
MAF
Max axial force
N
SL
Service life
20000 hr
EFF
Efficiency
≥97 % %
WEIGHT
Weight
kg
TEMP
Operating temperature
-25°C~+90°C °C
LUB
Lubrication
Synthetic Grease
PC
Protecting class
IP65
MP
Mounting positions
Any direction
NL
Noise level
≤68 dB(A)
M
Moment of inertia
kgcm²
D1
mm
D2
mm
D3
mm
D4
mm
D5
mm
D6
mm
D7
mm
D8
mm
D9
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
C1
mm
C2
mm
S1
mm
S2
mm
S3
mm
B
mm
K1
mm
K2
mm
K3
K4
K5
K6
XD6
XD6L
XD8
XD8L
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models