피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
등록
로그인
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
W1700010050
Metalwork
Actuators
Hydraulic brake BRK ISO 15552
Hydraulic brakes series BRK for cylinders series ISO 15552
Powered by
CAD模型選擇
{metalwork/actuators/hyd_brake_brk_iso_15552/hydraulic_brk/hyd_brake_iso_15552_asmtab.prj},{NB=W1700010050(0/0)},{IDNR=},{TYPE=Hydraulic brake},{VE=001},{HUB=50},{HUBST=0},{ILT=0},{ACC=0},{D1=6.000},{L1=25.000},{PPATH=hyd_brake_iso_15552_asmtpl.prj},{DI=40},{B=32},{CH1=13},{D=16},{E=55},{KF=M10},{L=84},{L0=114.0},{M=M5},{RT=M6},{TG=38.0},{VA=22.5},{VD=14.5},{WH=15.5},{INFO=Catalogue}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Metalwork
Description
Hydraulic brake series brk for iso 15552 (ex iso 6431) cylinder O 40-80 mm
Bill of material
W1700010050
CODE
Code
W1700010050
W1700010050
TYPE
Type
Hydraulic brake
VE
Version
Piston rod thrust adjustment
Piston rod retract adjustment
Piston rod thrust/retract adjustment
Piston rod thrust/retract adjustment + extension NO STOP valve
Piston rod thrust/retract adjustment + extension NC STOP valve
Piston rod thrust/retract adjustment + retraction NO STOP valve
Piston rod thrust/retract adjustment + retraction NC STOP valve
Piston rod thrust adjustment + NO SKIP valve
Piston rod thrust adjustment + NC SKIP valve
Piston rod retract adjustment + NO SKIP valve
Piston rod retract adjustment + NC SKIP valve
Piston rod thrust/retract adjustment + double NO SKIP valve
Piston rod thrust/retract adjustment + double NC SKIP valve
Piston rod thrust/retract adjustment + double SKIP valve + extension NO STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + extension NC STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + retraction NO STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + retraction NC STOP valve
Piston rod thrust adjustment + NO STOP valve
Piston rod thrust adjustment + NC STOP valve
Piston rod retract adjustment + NO STOP valve
Piston rod retract adjustment + NC STOP valve
Piston rod thrust/retract adjustment + double NO STOP valve
Piston rod thrust/retract adjustment + double NC STOP valve
Piston rod thrust adjustment + NO SKIP/STOP valve
Piston rod thrust adjustment + NC SKIP/STOP valve
Piston rod retract adjustment + NO SKIP/STOP valve
Piston rod retract adjustment + NC SKIP/STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + double NO STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + double NC STOP valve
Piston rod thrust/retract adjustment + extension NO SKIP valve
Piston rod thrust/retract adjustment + extension NC SKIP valve
Piston rod thrust/retract adjustment + retraction NO SKIP valve
Piston rod thrust/retract adjustment + retraction NC SKIP valve
Piston rod thrust adjustment
Piston rod retract adjustment
Piston rod thrust/retract adjustment
Piston rod thrust/retract adjustment + extension NO STOP valve
Piston rod thrust/retract adjustment + extension NC STOP valve
Piston rod thrust/retract adjustment + retraction NO STOP valve
Piston rod thrust/retract adjustment + retraction NC STOP valve
Piston rod thrust adjustment + NO SKIP valve
Piston rod thrust adjustment + NC SKIP valve
Piston rod retract adjustment + NO SKIP valve
Piston rod retract adjustment + NC SKIP valve
Piston rod thrust/retract adjustment + double NO SKIP valve
Piston rod thrust/retract adjustment + double NC SKIP valve
Piston rod thrust/retract adjustment + double SKIP valve + extension NO STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + extension NC STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + retraction NO STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + retraction NC STOP valve
Piston rod thrust adjustment + NO STOP valve
Piston rod thrust adjustment + NC STOP valve
Piston rod retract adjustment + NO STOP valve
Piston rod retract adjustment + NC STOP valve
Piston rod thrust/retract adjustment + double NO STOP valve
Piston rod thrust/retract adjustment + double NC STOP valve
Piston rod thrust adjustment + NO SKIP/STOP valve
Piston rod thrust adjustment + NC SKIP/STOP valve
Piston rod retract adjustment + NO SKIP/STOP valve
Piston rod retract adjustment + NC SKIP/STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + double NO STOP valve
Piston rod thrust/retract adjustment + double SKIP valve + double NC STOP valve
Piston rod thrust/retract adjustment + extension NO SKIP valve
Piston rod thrust/retract adjustment + extension NC SKIP valve
Piston rod thrust/retract adjustment + retraction NO SKIP valve
Piston rod thrust/retract adjustment + retraction NC SKIP valve
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
確定
HUBST
Rod position
mm
Enter value for HUBST
Rod position
mm
cm
inch
ft
確定
BB
B
109
109
mm
U
U max
23
23
mm
ILT
In-line tank
No
L
No
L
ACC
Accesories
✔
FLANGE MOD.CF-040
FLANGE MOD.CF-040
DI
Ø Diameter
40
40
mm
B
32
32
mm
CH1
13
13
mm
E
55
55
mm
H
75
75
mm
H1
101
101
mm
KF
M10
M10
L0
114.0
114.0
mm
M
M5
RT
M6
M6
TG
38.0
38.0
mm
VA
22.5
mm
VD
14.5
14.5
mm
WH
15.5
mm
INFO
Catalogue
Catalogue
WG
Weight
1550.0
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求