Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Société / Etablissement
MICHAUD CHAILLY - Direct Transmission
Description
Modèle A1-287 - Roue cylindrique droite de précision - Module 1,0 - Largeur denture 10mm
Nomenclature
Michaud Chailly A1-287-36-10-2
REF
Reference
NBR
Nombre de dents
mm
D1
H6
D2
-0.1
mm
D3
mm
D4
mm
L1
±0.05
13 mm
L2
1.5 mm
COUPLE
Nm
B
10 mm
INFOS
Informations
Information
INFOTEXTE
WEB
WWW
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models