Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
T-M4_body - Pen cylinders
Bill of material
T1-M4-10(_11_15)_body
MODEL
Model
M4
TUBE
Tube I.D.
mm
STYLE
Style
STROKE
Stroke
A
15 mm
B
mm
C
mm
CD
mm
CX
mm
CZ
mm
D
mm
F
8 mm
GB
mm
H
28 mm
MM
NA
5.5 mm
NB1
mm
ND
mm
NN
R
mm
TC
4.5 mm
TH
mm
TV
mm
TW
mm
TX
mm
TY
mm
U
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models