Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Mini Motor
Description
AMSS - Stainless steel brushless servomotor
Bill of material
AMSS 80/50
TYP
Type
SS
Stainless steel type
AS
Applicable standard
PWCL
Power cable length
RCL
Resolver cable length
DRV
Drive voltage
230Vac
RP
Rated power
RS
Rated speed
3000rpm
TRS
Torque at rated speed
TMAX
Maximum torque
CRS
Current at rated speed
J
Rotor inertia
FBK
Feedback
2poles resolver - 7Vrms 10kHz input voltage
CLN
Cooling
Natural
USE
Use
0÷40 °C / max 90% RH / max 1000m amsl
TP
Thermal cutout switch
STEMP
Storage temperature
-20÷60 °C
IP
Protection degree
IP69K
WT
Weight
Additional Information
Doporučení
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
2D
ダウンロード(CADデータ)