Catalog navigation
Výběr CAD modelu
Available products: 15
HELP_VARIABLE
Company
Misumi
Description
SH-SCLBR, SHD-SCLBR,SH-SCLBRU,SHD-SCLBRU - (Precision Cleaning) Hinge Pins Nut Type With Hexagonal Socket Head
Bill of material
SH-SCLBR13-15.0
PN
Part No.
TYPE
Type
SH-SCLBR
MAT
Material
304 Stainless Steel
AC
Accessories Selection
CM
Cleaning Method
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
A
mm
T
5 mm
F
mm
B
mm
E
mm
UU
u
mm
NN
(n)
1.5 mm
M
M (Coarse Thread)
NUT
Included Nut
ALT1
Thread Part Length
FC
FC 1mm Increment
mm
ALT2
Thread Diameter
MC
MC Selection
ALT3
L Dimension Tolerance
ALT4
Shoulder Diameter Cut
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model