您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
日本語
한국어
中文
English
ALB050M
Misumi
metric
15_locating_components/plungers
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/alb050.prj},{NB=ALB050M},{TS=ALB, ALBFC, SALBFC},{MAT=A36},{US=METRIC},{ASTS=S},{HSA=MA},{MAM=MA10},{NAM=N/A},{DAM=DA8H6},{MTM=M10},{DM=D8F7},{W=25},{TC=0},{A=70},{B=50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Misumi
Description
ALB050, ALB051, ALB060, ALB061, ALB050M, ALB051M, ALB060M, ALB061M, ALB560M, ALB561M, ALB562M, ALB563M, ALBFC, SALBFC - L Blocks - ALB050, ALB051, ALB060, ALB061, ALB050M, ALB051M, ALB060M, ALB061M, ALB560M, ALB561M, ALB562M, ALB563M, ALBFC, SALBFC
Bill of material
ALB050M
PN
Part Number
ALB050M
TS
Type Selection
ALB, ALBFC, SALBFC
MAT
Material
A-36 Steel
304 Stainless Steel
A-36 Steel
304 Stainless Steel
US
Unit Selection
L Blocks with Metric Holes
L Blocks with Inch Holes
L Blocks with Metric Holes
L Blocks with Inch Holes
ASTS
A Size Type Selection
Standard
Configurable
Standard
Configurable
HSA
Hole Selection (A)
MA (Tapped Hole)
NA (Through Hole)
MA (Tapped Hole)
NA (Through Hole)
MAM
MA Metric
MA10
MA8
MA10
MA8
MAI
MA Inch
N/A
NAM
NA Metric
N/A
N/A
mm
NAI
NA Inch
N/A
Inch
DAM
D Dowel Hole (2) Metric
DA8H6
DA8H6
mm
DAI
D Dowel Hole (2) Inch
N/A
Inch
MTM
M (Tapped Hole) Metric
M10
M10
MTI
M (Tapped Hole) Inch
N/A
Inch
DM
D Dowel Hole (1) Metric
D8F7
D8F7
mm
DI
D Dowel Hole (1) Inch
N/A
Inch
W
W Width
25
25
mm
TC
T Thickness (1mm Increment) Configurable
0
0
mm
A
A Length (5mm Increment)
70
70
mm
B
B Length (5mm Increment)
50
50
mm
TST
T Thickness Standard
20
mm
A1
10
mm
B1
5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求