Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
CVTAT - Locating Block Sets - V Groove Type - Flat Bottom Type - Tapped Hole Type
Bill of material
CVTAT
PN
Part No.
CVTAT
L
35 mm
L1
22 mm
L2
23 mm
A
25 mm
H
14 mm
DD
d
9 mm
R
4 mm
M
M Coarse Thread
M8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models