Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
CVTB, CVTBS_t - Locating Block Sets - V Groove Plate Holding Standard Type
Bill of material
CVTB12_t
PN
Part No.
T
mm
L
mm
L1
mm
L2
mm
A
20 mm
H
9.5
DD
d
5.5 mm
R
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models