Catalog navigation
CAD模型選擇
可提供的產品: 4
HELP_VARIABLE
Company
Misumi
Description
PCWFN, PCWF, PCWFJ - Clamp Plates - Wide Type Four-Hole
Bill of material
PCWFN60-12-50
PN
Part No.
MAT
Material
HARD
Hardness
A
mm
T
T Selection
mm
L
L Selection
mm
ALT1
Change L Dimension
LC
LC 1 mm Increment
mm
DD
d
11 mm
DD1
d1
18 mm
HH
h
11 mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型