Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
PJLF - Spring Plungers - Flat Tip
Bill of material
PJLF6-3
PN
Part No.
MATMB
Material of Main Body
1045 Carbon Steel
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Nose
1045 Carbon Steel
HARDN
Hardness of Nose
57~63HRC (Carburizing)
STN
Surface Treatment of Nose
Bright Chromate
MATS
Material of Spring
Spring Steel
OT
Operating Temperature
-30~80 degree
M
M Coarse Thread
S
mm
DD
d
mm
LL
l
mm
L
mm
B
mm
LOMIN
Load Min.
N{kgf}
LOMAX
Load Max.
N{kgf}
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models