Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
PXSA, PXSK, PXRA, PXRKn - Indexing Plungers - Short
Bill of material
PXSA12
PN
Part No.
TS
Type Selection
TP
Type Selection
MATN
Material of Nose
1045 Steel
HARDN
Hardness of Nose
50~60 HRC
STN
Surface Treatment of Nose
Black Oxide
M
mm
P
Pitch Fine Thread
1.5 mm
D
mm
D1
mm
B
mm
S
mm
L
mm
L1
mm
L2
mm
L3
mm
SW1
Sw1
mm
SW2
Sw2
mm
LOADMIN
Load Min.
N
LOADMAX
Load Max.
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models