Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PXSP, PXSPL knob - Indexing Plungers - Side Pushing Cam Type
Bill of material
PXSP6k
PN
Part No.
PXSP6k
TS
Type Selection
MATK
Material of Knob
Polyacetal
MATMB
Material of Main Body
1045 Carbon Steel
STMB
Surface Treatment of Main Body
Black Oxide
MATP
Material of Pin
1045 Carbon Steel
HARDP
Hardness of Pin
50~60 HRC (Carburized)
STP
Surface Treatment of Pin
Black Oxide
MATS
Material of Spring
SUS631J1
B
6 mm
LMIN
Load min.
0.1 N
LMAX
Load max.
1.9 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models