Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
SPJS, SPJL, SPJH, SPJF,SPRRS, SPRM, SPRH, SPRF, SPJS-N, SPJL-N, SPJH-N, SPJF-N, SPRRS-N, SPRM-N, SPRH-N, SPRF-N_b - Short Spring Plungers - Steel Type
Bill of material
SPJS6
PN
Part No.
TYS
Type Selection
NS
Nose Selection
TS
Load Selection
MATMB
Material of Main Body
4137 Alloy Stell
HARDMB
Hardness of Main Body
29~35HRC
STMB
Surface Treatment of Main Body
Black Oxide
MATN
Material of Nose
1045 Carbon Steel
HARDN
Hardness of Nose
57~63HRC Carburizing
STN
Surface Treatment of Nose
Trivalent Chromate
MATS
Material of Spring
SWP-B
OT
Operating Temperature
-30~80°C
M
M (Coarse)
DD
d
mm
S
mm
L
mm
LL
l
mm
B
mm
LOMIN
Load Min.
N(kgf)
LOMAX
Load Max.
N(kgf)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models